(109)M12 Power Single-Ended Cordset: Female, angled, 5-pin(4+FE), L-coded, black body, 50 V AC/60 V DC, 16 A; TPE black cable, 1.50 mm²
Product Family: | Power Connector |
Product Sub Family: | M12 Power |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | angled |
Number of Pins: | 5 |
Coding: | L |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 63 V |
Rated Voltage (UL): | 63 V |
Rated Impulse Voltage: | 1.5 kV |
Rated Current*: | 16 A |
Rated Current (UL)*: | 16 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | grey |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Molded Body Material: | TPE |
Molded Body Color: | black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
O-Ring Material: | FKM |
Fastening Torque (Contact Screw): | M 12x1: (60-65) Ncm, hand-tight |
Cable Number: | 1001 |
Conductor Size: | 1.50 mm² |
Conductor Resistance: | ≤ 13.3 Ω/km (at 20 °C) |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 10 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 Mio |
Conductor material: | Cu |
Cable Jacket Material: | TPE |
Cable Jacket Color: | black |
Cable Diameter D: | Ø 9.4 mm ± 0.2 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 2.55 mm |
Overall Shield (Cable): | - |
Ambient Temperature (Fixed Installation): | -40 °C to +90 °C |
Ambient Temperature (Flex Installation): | -5 °C to +90 °C |
Ambient Temperature (Drag Chain Inst): | - |
UL Cable Type: | UL/CSA, NEC (UL) TC_ER, WTTC or AWM Style 20328 (900 V 105 °C) |
Flammability Class (Cable Jacket): | UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4 |
UL-File: | E497237 |
UL: | UL 2237; cULus |
VDE: | Yes |
RoHS Compliant: | Yes |
Halogenfree: | - |
Oil Resistance: | Oil Res II |
Note Derating: | * Notice derating |
Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |