Product Hierarchy
Product Hierarchy

RKWT 4-643 - Female 90° | #Contacts: 4 | 250 V | Cable TPE YE, 22 AWG, IEC | cURus





M12 - Molded Cordset Female Angled | #Contacts: 4 | 250 V / 4 A | Cable TPE Yellow, 4x22 AWG, IEC | cURus 2238

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Connector Design: Angled (90°) Body
Coding: A
Shielding: Unshielded
Operating Voltage: 230 V AC/DC
Mating Cycles: ≤ 100
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Copper-Tin (CuSn)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Polyurethane (PUR)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Brass (Cu/Zn)
Attachment Plating: Nickel Plated (Ni)
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 643
Conductor Size: 22 AWG
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 7 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 6.45 mm [0.254”]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 1.83 mm [0.072”]
Ambient Temperature (Fixed Installation): - 10 °C - + 105 °C
Ambient Temperature (Flex Installation): - 25 °C - + 105 °C
UL Cable Type: PLTC
Flammability Class (Cable Jacket): Jacket FT-4
Cable Characteristics: Oil Resistant, C-Track rated

Approvals

UL-File: E104696
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Variants
Item #Item DescriptionCable Length
600002642RKWT 4-643/2M2 m
600002643RKWT 4-643/5M5 m
600002644RKWT 4-643/10M10 m
600006573RKWT 4-643/15M15 m
600007298RKWT 4-643/20M20 m
RKWT-4A-Thick.zip
Derating_4_90.pdf
No accessories are available for this product