Product Hierarchy
Product Hierarchy

RKWT 4-34 - M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; TPU orange cable, 4-wires, 0.50 mm²





M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; TPU orange cable, 4-wires, 0.50 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 4
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 250 V
Rated Voltage (UL): 250 V AC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Rated Current (UL)*: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 50 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 034
Conductor Size: 0.5 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Conductor Material: Cu
Cable Jacket Material: TPU
Cable Jacket Color: orange matt similarly RAL 2003
Cable Diameter D: ø 5.5 ± 0.2 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.65 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 5 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): max. + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): IEC 60332-1 , VDE 0482-265-2-1 , EN 50265-2-1 , UL-FT2
Cable Characteristics: Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Good microbes and hydrolysis resistance; Coldness flexibility

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN VDE 0482 Teil 267, EN 50267-2-1, IEC 60754-1
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.

History

Update and Revision: Revision Number: 0.86 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable LengthRated Current
93660RKWT 4-34/1,5 M1.5 m4 A
RKWT-4A.zip
Derating_4_90.pdf
No accessories are available for this product