Product Hierarchy
Product Hierarchy

RKWT 4-251 - M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PUR orange cable, 4-wires, 0.34 mm²





M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PUR orange cable, 4-wires, 0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Angled
Number of Pins: 4
Coding: A
Shielding: Unshielded
Attachment Type: Coupling Nut
Rated Voltage: 250 V
Rated Voltage (UL): 250 V AC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 4 A
Rated Current (UL)*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 50 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 251
Conductor Size: 0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Welding Resistance: Welding spark resistant
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: orange
Cable Diameter D: ø 4.70 ± 0.15 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.30 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
Cable Characteristics: Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Seatwater resistance; Coldness flexibility

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: DIN EN 60811-2-1

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable LengthRated Current
136RKWT 4-251/30 M30 m4 A
11443RKWT 4-251/2 M2 m4 A
11444RKWT 4-251/5 M5 m4 A
27094RKWT 4-251/10 M10 m4 A
65638RKWT 4-251/15 M15 m4 A
934637754RKWT 4-251/7 M7 m4 A
14343RKWT 4-251/3 M3 m4 A
RKWT-4A.zip
EU Declaration of conformity
Description: M12-A-PG-210818-0198V03
Derating_4_90.pdf
No accessories are available for this product