Product Hierarchy
Product Hierarchy

RKW 40-637 - 7/8" Power Single-Ended Cordset: Female, angled, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG




7/8" Power Single-Ended Cordset: Female, angled, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: female
Connector Design: angled
Number of Pins: 4
Shielding: Unshielded
Attachment Type: Coupling nut with internal threads
Rated Voltage (UL): 300 V
Rated Current (UL)*: 5.6 A
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP 67 / NEMA 6P

Materials

Contact Base Material: CuZn
Contact Plating: gold over silver plated
Contact Bearer Material: TPU
Contact Bearer Color: yellow
Molded Body Material: TPU
Molded Body Color: yellow

Cable Data

Cable Number: 637
Conductor Size: 18 AWG
Number of Wires: 4
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: .280" (7.1 mm)
UL Cable Type: PLTC

Approvals

UL: UL 2238 Recognized

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

History

Update and Revision: Revision Number: 0.69 Revision Date: 03-22-2023
Variants
Item #Item DescriptionCable Length
500002703RKW 40-637/6F6 ft
500002700RKW 40-637/12F12 ft
500002780RKW 40-637/15F15 ft
500002701RKW 40-637/20F20 ft
500002702RKW 40-637/30F30 ft
500003334RKW 40-637/50F50 ft
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
FV_RKW40637.jpg
No accessories are available for this product