Product Hierarchy
Product Hierarchy

RKW 40-02 - 7/8" Power Single-Ended Cordset: Female, angled, 4-pin, orange body, 230 V AC/DC, 9 A; PVC orange cable, 0.50 mm²





7/8" Power Single-Ended Cordset: Female, angled, 4-pin, orange body, 230 V AC/DC, 9 A; PVC orange cable, 0.50 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: female
Connector Design: angled
Number of Pins: 4
Shielding: Unshielded
Attachment Type: Coupling nut
Rated Voltage: 250 V AC/DC
Operating Voltage: 230 V AC/DC
Rated Current*: 9 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -40 °C to +90 °C
Protection Degree / IP Rating**: IP68
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: orange
Molded Body Material: TPU
Molded Body Color: orange
Attachment Material: PA, black

Cable Data

Cable Number: 02
Conductor Size: 0.5 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: orange
Cable Diameter D: ø 6.30 ±0.20 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.80 mm
Ambient Temperature (Fixed Installation): - 40 °C to +90 °C
Ambient Temperature (Flex Installation): + 5 °C to +90 °C
UL Cable Type: AWM: 2654
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect / disconnect under load.
Variants
Item #Item DescriptionCable Length
98579RKW 40-02/2 M2 m
13756RKW 40-02/5 M5 m
RKW_40.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product