Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
M23 - Female 0° | #Contacts: 6 |250 V | Cable: Black (PUR); 5x1.0 mm², Numeric
Life Cycle Status: Limited Availability/Passive
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
|---|---|---|---|---|
| green/yellow | black 1 | black 2 | black 3 | black 4 |
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | M23 | Female | 6 Pole | 0° |
| Number of Pins: | 6 |
| Attachment Type: | Knurled Nut |
| Voltage Rating: | 250 V |
| Rated Impulse Voltage: | 2.5 kV |
| Current Rating: | 12 A |
| Contact Resistance: | ≤ 5 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Cross Section: | 5x1.0mm² |
| Ambient Temperature (Operation)*: | - 25 °C to + 80 °C |
| Protection Degree / IP Rating**: | IP67 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Polybutylene terephthalate (PBT) |
| Contact Bearer Color: | White |
| Flammability Class (Contact Bearer): | UL 94 V0 |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94-HB |
| Attachment Material: | Brass (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| Cable Number: | 204 |
| Number of Wires: | 5 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyurethane (PUR) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | Ø 8.00 |
| Wire Insulation Material: | Polypropylene (PP) |
| Insulated Wire Diameter: | Ø 2.35 mm [0.093"] |
| Ambient Temperature (Fixed Installation): | - 50 °C to + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C to + 80 °C |
| UL Cable Type: | AWM 21198 or 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2 VDE 0482-332-2-2 IEC 60332-2-2 CSA FT-2 |
| RoHS Compliant: | Yes |
| Halogenfree: | Yes |
| Oil Resistance: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | L = Standard length of control line |
| Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 46687 | RKU 6-204/5 M | 5 m |
| 900001133 | RKU 6-204/10 M | 10 m |
| 47949 | RKU 6-204/15 M | 15 m |