(109)M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, shielded, orange body, 30 V AC/DC, 2 A; PVC orange cable, 8-wires, 0.25 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white | brown | green | yellow | grey | pink | blue | red |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 8 |
Coding: | A |
Shielding: | Shielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 30 V |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 30 V AC/DC |
Rated Current*: | 2 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Orange |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | CuZn, tin-plated |
O-Ring Material: | FKM, green |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 184 |
Conductor Size: | 0.25 mm² |
Number of Wires: | 8 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | orange |
Cable Diameter D: | ø 6.6 ± 0.20 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.30 mm |
Overall Shield (Cable): | C-Shield |
Ambient Temperature (Fixed Installation): | - 40 °C - + 105 °C |
Ambient Temperature (Flex Installation): | + 5 °C - + 105 °C |
Flammability Class (Cable Jacket): | IEC 60332-1 , VDE 0482-265-2-1 , EN 50265-2-1 |
Cable Characteristics: | Mainly plasticizer diffusion free; Exclusion of silicone |
RoHS Compliant: | yes |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
11423 | RKTS 8-184/2 M | 2 m | 2 A |
11424 | RKTS 8-184/5 M | 5 m | 2 A |
17567 | RKTS 8-184/20 M | 20 m | 2 A |
25581 | RKTS 8-184/25 M | 25 m | 2 A |
26166 | RKTS 8-184/30 M | 30 m | 2 A |
934636174 | RKTS 8-184/50 M | 50 m | 2 A |
934636477 | RKTS 8-184/40 M | 40 m | 2 A |
8853 | RKTS 8-184/1 M | 1 m | 2 A |
11422 | RKTS 8-184/10 M | 10 m | 2 A |
17998 | RKTS 8-184/15 M | 15 m | 2 A |
9187 | RKTS 8-184/3 M | 3 m | 2 A |