(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | white | blue | black | grey |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 5 |
Coding: | A |
Shielding: | Shielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 60 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 25 °C - + 70 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPU |
Molded Body Color: | Orange |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
Shielding Material: | CuZn, tin-plated |
O-Ring Material: | FKM, green |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 183 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 8 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 15 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | orange |
Cable Diameter D: | ø 5.0 ± 0.2 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.50 mm |
Overall Shield (Cable): | Braid |
Ambient Temperature (Fixed Installation): | - 30 °C - + 70 °C |
Ambient Temperature (Flex Installation): | + 5 °C - + 70 °C |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics: | Free of lacquer wetting disturbing substances; Exclusion of silicone |
RoHS Compliant: | yes |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
711 | RKTS 5-183/40 M | 40 m | 4 A |
735 | RKTS 5-183/20 M | 20 m | 4 A |
11416 | RKTS 5-183/10 M | 10 m | 4 A |
11417 | RKTS 5-183/2 M | 2 m | 4 A |
11418 | RKTS 5-183/5 M | 5 m | 4 A |
38789 | RKTS 5-183/15 M | 15 m | 4 A |
73448 | RKTS 5-183/25 M | 25 m | 4 A |
75713 | RKTS 5-183/0,5 M | 0.5 m | 4 A |
709 | RKTS 5-183/30 M | 30 m | 4 A |
20408 | RKTS 5-183/50 M | 50 m | 4 A |