Product Hierarchy
Product Hierarchy

RKTS 5-183 - M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²





M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgrey

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Straight
Number of Pins: 5
Coding, Side 1: A
Shielding Type: Shielded
Attachment Type: Coupling Nut
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 25 °C - + 70 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Orange
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: CuZn, tin-plated
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 183
Conductor Size: 0.34 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 8 x D
Minimal Bending Radius (Flexible Inst): ˃ 15 x D
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: orange
Cable Diameter D: ø 5.0 ± 0.2 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.50 mm
Overall Shield (Cable): Braid
Ambient Temperature (Fixed Installation): - 30 °C - + 70 °C
Ambient Temperature (Flex Installation): + 5 °C - + 70 °C
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.

History

Update and Revision: Revision Number: 0.66 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable LengthRated Current
711RKTS 5-183/40 M40 m4 A
735RKTS 5-183/20 M20 m4 A
11416RKTS 5-183/10 M10 m4 A
11417RKTS 5-183/2 M2 m4 A
11418RKTS 5-183/5 M5 m4 A
38789RKTS 5-183/15 M15 m4 A
73448RKTS 5-183/25 M25 m4 A
75713RKTS 5-183/0,5 M0.5 m4 A
709RKTS 5-183/30 M30 m4 A
20408RKTS 5-183/50 M50 m4 A
600002761RKTS 5-183/5 M5 m4 A
600002762RKTS 5-183/10 M10 m4 A
RKTS-5A-Thick.zip
Derating_4_70.pdf
No accessories are available for this product