M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, shielded, orange body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, 0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M12 Standard |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Straight |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Shielding Type: | Shielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 60 V |
| Rated Voltage (UL): | 250 V AC |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Rated Current (UL)*: | 4 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Operating Temperature (UL): | max. + 50 °C |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | TPU |
| Molded Body Color: | Orange |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| O-Ring Material: | FKM, green |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 288 |
| Conductor Size: | 0.34 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 M |
| Cycles (Torsion): | ˃ 1 M @ ± 180 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 5.50 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.30 mm |
| Overall Shield (Cable): | Mesh wire |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2 |
| Cable Characteristics: | Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Oil Resistance: | Good chemical and oil resistance |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Update and Revision: | Revision Number: 0.75 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length | Rated Current |
|---|---|---|---|
| 1907 | RKTS 4-288/35 M | 35 m | 4 A |
| 4429 | RKTS 4-288/1,5 M | 1.5 m | 4 A |
| 5528 | RKTS 4-288/0,3 M | 0.3 m | 4 A |
| 5529 | RKTS 4-288/0,5 M | 0.5 m | 4 A |
| 49202 | RKTS 4-288/10 M | 10 m | 4 A |
| 49203 | RKTS 4-288/2 M | 2 m | 4 A |
| 49205 | RKTS 4-288/5 M | 5 m | 4 A |
| 65773 | RKTS 4-288/30 M | 30 m | 4 A |
| 65828 | RKTS 4-288/25 M | 25 m | 4 A |
| 92031 | RKTS 4-288/6 M | 6 m | 4 A |
| 103195 | RKTS 4-288/3 M | 3 m | 4 A |
| 934636936 | RKTS 4-288/1 M | 1 m | 4 A |
| 934637108 | RKTS 4-288/50 M | 50 m | 4 A |
| 934637552 | RKTS 4-288/40 M | 40 m | 4 A |
| 49314 | RKTS 4-288/15 M | 15 m | 4 A |
| 60434 | RKTS 4-288/20 M | 20 m | 4 A |
| 21637 | RKTS 4-288/12 M | 12 m | 4 A |
| 21638 | RKTS 4-288/18 M | 18 m | 4 A |
| 8264 | RKTS 4-288/7,5 M | 7.5 m | 4 A |
| 600003885 | RKTS 4-288/10 M | 10 m | 4 A |
| 600003889 | RKTS 4-288/5 M | 5 m | 4 A |
| 600004541 | RKTS 4-288/2 M | 2 m | 4 A |
| 6X0065828 | RKTS 4-288/25 M | 25 m | 4 A |
| 630065773 | RKTS 4-288/30 M | 30 m | 4 A |
| 23372 | RKTS 4-288/11 M | 4 A | |
| 34682 | RKTS 4-288/8 M | 4 A |