Product Hierarchy
Product Hierarchy

RKTN 8-661 - Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Straight Female, 8-pole; with Grey PVC 24 AWG cable with Stainless Steel Coupling Nuts





Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Straight Female, 8-pole, 60 V | 2 A; with Grey PVC 8x24 AWG cable with Stainless Steel Coupling Nuts

Technical Data

Product Family: Sensor / Actuator Connector
Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Straight
Number of Pins: 8
Coding: A
Shielding: Unshielded
Attachment Type: Coupling Nut
Rated Voltage: 60 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 30 V AC/DC
Rated Current*: 2 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Grey Transluscent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: 316 grade: Stainless Steel, Hex Internal thread
O-Ring Material: FKM, green or black

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 661
Conductor Size: 24 AWG
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 7 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor material: Cu [Bare Copper]
Cable Jacket Material: PVC
Cable Jacket Color: Grey
Cable Diameter D: Ø 6.02 mm
Wire Insulation Material: PVC-SR
Insulated Wire Diameter: Ø1.15
Ambient Temperature (Fixed Installation): - 40 to 105°C
Ambient Temperature (Flex Installation): - 15 to 105°C
Ambient Temperature (Drag Chain Inst): - 15 to 105°C
UL Cable Type: AWM 2661, C(RU) AWM I/II A/B
Flammability Class (Cable Jacket): UL VW-1, FT1
Cable Characteristics: Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis

Approvals

UL-File: E315587
UL: Yes
VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product
RKT 8 Faceview.jpg
No accessories are available for this product