Product Hierarchy
Product Hierarchy

RKT 5 U-673 - RKT 5 U-673, double-ended, 5-pole, male straight connector to female straight connector, with 24 AWG, black PVC jacketed cable, designed for industrial applications.

RKT 5 U-673, double-ended, 5-pole, male straight connector to female straight connector, with 24 AWG, black PVC jacketed cable, designed for industrial applications.

Product Description

Brand: Lumberg Automation

Technical Data Side 1

Number of Pins: 5
Protection Degree / IP Rating**: IP67
Contact Base Material: CuZn, gold over silver plated
Molded Body Color: Yellow

Cable Data

Cable Type: 673
Cable Number: 673
Conductor Size: 5x 0.34 mm²
Cable Jacket Material: PVC
Cable Jacket Color: Yellow

History

Update and Revision: Revision Number: 0.33 Revision Date: 05-26-2026
Variants
Item #Item DescriptionCable LengthColor
600000306RKT 5 U-673/6F6 ft
600002130RKT 5 U-673/12F12 ftYellow
600000304RKT 5 U-673/15F15 ftYellow
600000305RKT 5 U-673/20F20 ftYellow
600004077RKT 5 U-673/30F30 ftYellow
No accessories are available for this product