(109)M12 Power Single-Ended Cordset: Female, straight, 5-pin(4+PE), K-coded, blue body, 600 V AC/DC, 16 A; PVC black cable, 1.50 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | PE |
---|---|---|---|---|
black 1 | black 2 | black 3 | black 4 | green-yellow |
Product Family: | Power Connector |
Product Sub Family: | M12 Power |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 5(4+PE) |
Coding: | K |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 630 V |
Rated Voltage (UL): | 600 V |
Rated Impulse Voltage: | 6.0 kV |
Operating Voltage: | 600 V AC/DC |
Rated Current*: | 16 A |
Rated Current (UL)*: | 16 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | blue |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Molded Body Material: | TPE |
Molded Body Color: | blue |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
O-Ring Material: | FKM |
Fastening Torque (Contact Screw): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 735 |
Conductor Size: | 1.50 mm² |
Conductor Resistance: | ≤ 13.3 Ω/km (at 20 °C) |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | black |
Cable Diameter D: | ø 9.2 ±0.20 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 2.65 mm |
Ambient Temperature (Fixed Installation): | -40 °C to +90 °C |
Ambient Temperature (Flex Installation): | -5 °C to +90 °C |
UL Cable Type: | AWM: 2587 |
Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
UL-File: | E497237 |
UL: | UL 2237; cULus |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Item # | Item Description | Cable Length |
---|---|---|
934849021 | RKT 5K-735/2 M | 2 m |
934849022 | RKT 5K-735/5 M | 5 m |
934849023 | RKT 5K-735/10 M | 10 m |
934849024 | RKT 5K-735/15 M | 15 m |