(4)M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PVC black cable, 4-wires, 0.25 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 4 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 250 V |
Rated Voltage (UL): | 250 V AC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 2.5 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Operating Temperature (UL): | max. + 50 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
O-Ring Material: | FKM, green |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 096 |
Conductor Size: | 0.25 mm² |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC class 43 |
Cable Jacket Color: | black |
Cable Diameter D: | ø 5.0 ± 0.2 mm |
Wire Insulation Material: | PVC class 43 |
Insulated Wire Diameter: | ø 1.30 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
Ambient Temperature (Flex Installation): | + 5 °C - + 90 °C |
UL Cable Type: | AWM: 2654 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1 |
Cable Characteristics: | Mainly plasticizer diffusion free; LABS-free of lacquer wetting disturbing substances; Exclusion of silicone |
UL-File: | E315587 |
UL: | UL 2238; cURus |
RoHS Compliant: | yes |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
15243 | RKT 4-96/2 M | 2 m | 4 A |