Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
(144)Industrial Protocol / Data Bus Cable
(343)Audio Cable
(528)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
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
(12389)Indoor Fiber Cable
(1428)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
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
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
(10)Patch Panels & Components
(780)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(451)Modular (Empty) Panels
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
(4)M12 - Molded Cordset Female Straight | #Contacts: 4 | 250 V / 4 A | Cable TPE Yellow, 4x22 AWG, IEC | cURus 2238
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Connector Design: | Straight (0°) Body |
Coding: | A |
Shielding: | Unshielded |
Operating Voltage: | 230 V AC/DC |
Mating Cycles: | ≤ 100 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Copper-Tin (CuSn) |
Contact Plating: | Copper over Gold (Cu/Au) |
Contact Bearer Material: | Thermoplastic Polyurethane (TPU) |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | Polyurethane (PUR) |
Molded Body Color: | Yellow |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Brass (Cu/Zn) |
Attachment Plating: | Nickel Plated (Ni) |
O-Ring Material: | FKM, green |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 643 |
Conductor Size: | 22 AWG |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 M |
Cable Jacket Material: | Thermoplastic Elastomer (TPE) |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 6.45 mm [0.254”] |
Wire Insulation Material: | Polyvinyl Chloride (PVC) |
Insulated Wire Diameter: | Ø 1.83 mm [0.072”] |
Ambient Temperature (Fixed Installation): | - 10 °C - + 105 °C |
Ambient Temperature (Flex Installation): | - 25 °C - + 105 °C |
UL Cable Type: | PLTC |
Flammability Class (Cable Jacket): | Jacket FT-4 |
Cable Characteristics: | Oil Resistant, C-Track rated |
UL-File: | E104696 |
UL: | UL 2238; cURus |
RoHS Compliant: | Yes |
Item # | Item Description | Cable Length |
---|---|---|
600002326 | RKT 4-643/5M | 5 m |
600002367 | RKT 4-643/2M | 2 m |
600002578 | RKT 4-643/10M | 10 m |
600005426 | RKT 4-643/50M | 50 m |
600005991 | RKT 4-643/15M | 15 m |
600006022 | RKT 4-643/20M | 20 m |
600006050 | RKT 4-643/1M | 1 m |
600006059 | RKT 4-643/3M | 3 m |
600006211 | RKT 4-643/30M | 30 m |
600006226 | RKT 4-643/25M | 25 m |