Product Hierarchy
Product Hierarchy

RKT 4-602 - M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; PUR yellow cable, 4-wires, 0.824 mm²





M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; PUR yellow cable, 4-wires, 0.824 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Straight
Number of Pins: 4
Coding: A
Shielding: Unshielded
Attachment Type: Coupling Nut
Rated Voltage: 250 V
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Rated Current*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 602
Conductor Size: 0.824 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: yellow matt similarly RAL 1021
Cable Diameter D: ø 5.85 ± 0.20 mm
Wire Insulation Material: PVC class 43
Insulated Wire Diameter: ø 1.80 ± 0.05 mm
Ambient Temperature (Fixed Installation): - 45 °C - + 80 °C
Ambient Temperature (Flex Installation): - 20 °C - + 80 °C
Flammability Class (Cable Jacket): UL-VW1, CSA FT1
Cable Characteristics: Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Good chemical and oil resistance; Exclusion of silicone; Coldness flexibility

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable LengthRated Current
39500RKT 4-602/10 M10 m4 A
44836RKT 4-602/5 M5 m4 A
52386RKT 4-602/2 M2 m4 A
74892RKT 4-602/15 M15 m4 A
103683RKT 4-602/1 M1 m4 A
103684RKT 4-602/3 M3 m4 A
104372RKT 4-602/4 M4 m4 A
104498RKT 4-602/20 M20 m4 A
5237RKT 4-602/30 M30 m4 A
104342RKT 4-602/3,6 M3.6 m4 A
934637610RKT 4-602/6 M6 m4 A
RKT-4A-Thick.zip
Derating_4_90.pdf
No accessories are available for this product