Product Hierarchy
Product Hierarchy

RKT 3U-12-19 - M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 3-pin, U-coded, orange body, 230 V AC/DC, 4 A; PVC orange cable, 3-wires, 0.50 mm²





M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 3-pin, U-coded, orange body, 230 V AC/DC, 4 A; PVC orange cable, 3-wires, 0.50 mm²

Face View
Pin 1Pin 2Pin 3
green-yellowblackblue

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Straight
Number of Pins: 3
Coding, Side 1: U (M12)
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 250 V
Rated Voltage (UL): 250 V AC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Rated Current (UL)*: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 50 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Orange
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Gasket Material: FKM

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 019
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: PVC class 43
Cable Jacket Color: orange
Cable Diameter D: ø 5.5 ± 0.2 mm
Wire Insulation Material: PVC class 43
Insulated Wire Diameter: ø 1.60 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): + 5 °C - + 90 °C
UL Cable Type: AWM: 2654
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1
Cable Characteristics: LABS-free of lacquer wetting disturbing substances; Exclusion of silicone

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.

History

Update and Revision: Revision Number: 0.82 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable LengthRated Current
11342RKT 3U-12-19/2 M2 m4 A
11343RKT 3U-12-19/5 M5 m4 A
10837RKT 3U-12-19/3 M3 m4 A
RKT-3U (M12).zip
Derating_4_90.pdf
No accessories are available for this product