Product Hierarchy
Product Hierarchy

RKMWV 3-942 - M8 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC black cable, 3-wires, 0.25 mm²





M8 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC black cable, 3-wires, 0.25 mm²

Face View
Pin 1Pin 3Pin 4
brownblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M8 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 3
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-104
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight

Cable Data

Cable Number: 942
Conductor Size: 0.25 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: PVC class 43
Cable Jacket Color: black
Cable Diameter D: ø 4.6 ± 0.20 mm
Wire Insulation Material: PVC class 43
Insulated Wire Diameter: ø 1.30 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): + 5 °C - + 90 °C
UL Cable Type: AWM: 2654
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1
Cable Characteristics: Mainly plasticizer diffusion free; LABS-free of lacquer wetting disturbing substances; Exclusion of silicone

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
16413RKMWV 3-942/5 M5 m
RKMWV-3A.zip
Derating_4_90.pdf
No accessories are available for this product