(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
M8 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 3-wires, 0.34 mm²
| Pin 1 | Pin 3 | Pin 4 |
|---|---|---|
| brown | blue | black |
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M8 Standard |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Angled |
| Number of Pins: | 3 |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 60 V |
| Rated Voltage (UL): | 30 V AC/DC |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Rated Current (UL)*: | 4 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Operating Temperature (UL): | max. + 70 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-104 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | Orange |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Translucent |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| O-Ring Material: | FKM, green |
| Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
| Cable Number: | 006 |
| Conductor Size: | 0.34 mm² |
| Number of Wires: | 3 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 1 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | PVC |
| Cable Jacket Color: | orange |
| Cable Diameter D: | ø 5.0 ± 0.2 mm |
| Wire Insulation Material: | PVC |
| Insulated Wire Diameter: | ø 1.50 mm |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C (UL: + 80 °C) |
| Ambient Temperature (Flex Installation): | + 5 °C - + 90 °C (UL: + 80 °C) |
| Ambient Temperature (Drag Chain Inst): | + 5 °C - + 60 °C |
| UL Cable Type: | AWM: 2464 |
| Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1 |
| Cable Characteristics: | Free of lacquer wetting disturbing substances; Exclusion of silicone |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | yes |
| Oil Resistance: | Good chemical and oil resistance |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 3824 | DEL RKMWV 3-06/0,6 M | 0.6 m |
| 109523 | RKMWV 3-06/0,8 M | 0.8 m |
| 11324 | RKMWV 3-06/2 M | 2 m |
| 14126 | RKMWV 3-06/3 M | 3 m |
| 11325 | RKMWV 3-06/5 M | 5 m |
| 700000076 | RKMWV 3-06/5 M | 5 m |
| 11323 | RKMWV 3-06/10 M | 10 m |
| 59993 | RKMWV 3-06/20 M | 20 m |
| 7903 | RKMWV 3-06/25 M | 25 m |