(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 4 A; PUR black cable, 5-wires, 0.34 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | white | blue | black | grey |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M8 Snap-In |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 5 |
Coding: | B |
Shielding: | Unshielded |
Attachment Type: | Snap-Locking |
Rated Voltage: | 60 V |
Rated Voltage (UL): | 30 V AC/DC |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 3 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Operating Temperature (UL): | max. + 75 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | IEC 61076-2-104 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA 66 GF |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPU |
Molded Body Color: | Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Plating: | Nickel-plated |
Cable Number: | 293 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 M |
Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black matt similarly RAL 9005 |
Cable Diameter D: | ø 5.0 ± 0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1.30 ± 0.10 mm |
Ambient Temperature (Fixed Installation): | - 50 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 25 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2 |
Cable Characteristics: | Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness flexibility |
UL-File: | E315587 |
UL: | UL 2238; cURus |
RoHS Compliant: | yes |
Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934884007 | RKMW 5-293/2 M | 2 m |
934884008 | RKMW 5-293/5 M | 5 m |
934884009 | RKMW 5-293/10 M | 10 m |
934884010 | RKMW 5-293/15 M | 15 m |
934884011 | RKMW 5-293/20 M | 20 m |
934884012 | RKMW 5-293/25 M | 25 m |