Product Hierarchy
Product Hierarchy

RKMV 5-671 - M8 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC black cable, 5-wires, 0.34 mm²





M8 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, B-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC black cable, 5-wires, 0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgrey

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M8 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Straight
Number of Pins: 5
Coding, Side 1: B
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Rated Current (UL)*: 3 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 75 °C
Protection Degree / IP Rating**: IP65, IP67, IP69K
Side 1 Design Standard: IEC 61076-2-104
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA 66 GF
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM, green

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight

Cable Data

Cable Number: 671
Conductor Size: 0.34 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: black
Cable Diameter D: ø 5.2 ± 0.20 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.30 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 2464
Flammability Class (Cable Jacket): DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
Cable Characteristics: Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Coldness flexibility

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
934841001RKMV 5-671/2 M2 m
934841002RKMV 5-671/5 M5 m
934841003RKMV 5-671/10 M10 m
934841004RKMV 5-671/15 M15 m
934841005RKMV 5-671/20 M20 m
934841006RKMV 5-671/25 M25 m
RKMV-5B-Thick.zip
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
Derating_4_90.pdf
No accessories are available for this product