Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3371)Modular Couplers
(12)Modular Plugs
(30)Receptacles
(7)Coax Connectors
(87)12 GHz BNC Connectors
(15)6 GHz BNC Connectors
(17)ProSNS Connectors
(37)Double Bubble Connectors
(18)Multi Media Modules
(15)Copper Connector Accessories
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(737)Type A
(561)Type A Field Attachables
(352)Type A Receptacles
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
(18)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(9)Category 5E Cross Connect Systems
(6)Power Connectors
(1005)M12 Power
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
(304)Field Attachables
(34)Receptacles
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(58)Accessories
(5)M23 Circular Connectors
(56)Mini Power
(62)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(22)G Series
(57)Sensor Actuator Connectors
(980)M12
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
(5)Data Connectors
(231)Adapter and Splitter
(4)Double-Ended Cordsets
(123)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1094)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(485)AV Assemblies
(10)Patch Panels & Components
(776)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(440)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(934)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(29)Edge Device
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
(90)Network Management
(29)Software Tools
(3)BHDO & BHDM
(4)Belden Horizon
(10)CloudRail
(4)Device Software
(35)Classic Switch Software
(15)HiOS – Hirschmann Operating System
(16)HiLCOS Software
(1)HiEOS - Hirschmann Entry Operating System
(1)OpEdge Software
(1)OWL Software
(1)macmon Network Access Control
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)M8 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PU black cable, 3-wires, 0.34 mm²
Pin 1 | Pin 2 | Pin 3 |
---|---|---|
brown | blue | black |
Side 1 Product Sub Family: | M8 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Side 1 Type of Contact/Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 3 |
Coding, Side 1: | A |
Shielding Type: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage (UL): | 60V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current (UL)*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 30 °C - + 80 °C |
Protection Degree / IP Rating**: | IP 67 |
Design Standard: | IEC 61076-2-104 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Side 1 Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
O-Ring Material: | FKM, green |
Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
Cable Number: | MF224 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | 4 x D |
Minimal Bending Radius (Flexible Inst): | 10 x D |
Conductor Material: | Cu |
Cable Jacket Material: | PU |
Cable Jacket Color: | Black |
Cable Diameter D: | ø 4.30mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.30 mm |
Flammability Class (Cable Jacket): | IEC 60332-2-1/ FT2 |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
9600103015 | RKMV 3-MF224/0150 | 1.5 m |
960010302 | RKMV 3-MF224/0200 | 2 m |
960010304 | RKMV 3-MF224/0400 | 4 m |
960010305 | RKMV 3-MF224/0500 | 5 m |
960010306 | RKMV 3-MF224/0600 | 6 m |
960010308 | RKMV 3-MF224/0800 | 8 m |