Product Hierarchy
Product Hierarchy

RKMHL 3/S 5,5 - M8 Standard Sensor/Actuator Receptacle Connector: Female, rear mount, M8 Screw - mating side, print contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A



M8 Standard Sensor/Actuator Receptacle Connector: Female, rear mount, M8 Screw - mating side, print contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M8 Standard
Mating Side: M8 Screw
Connecting Side: Print Contacts
Brand: Lumberg Automation
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Female
Connector Design: Rear Mount
Number of Pins: 3
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Screw-Locking
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 AC / 60 DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: PCB
Thread Size: M10x1
Thread Material: CuZn
Thread Plating: Nickel-plated
Ambient Temperature (Operation)*: - 25 °C - + 85 °C
Protection Degree / IP Rating**: IP67
Side 1 Design Standard: IEC 61076-2-104
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Potted: Yes
Housing Material: CuZn
Housing Plating: Cu/Ni
Housing Color: Silver
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: Front O-Ring: FKM; Rear O-Ring: NBR

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Variants
Item #Item Description
48977RKMHL 3/S 5,5
No accessories are available for this product