(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 3-wires, 0.34 mm²
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M8 Snap-In |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 3 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Snap-Locking |
Rated Voltage: | 60 V |
Rated Voltage (UL): | 30 V AC/DC |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Operating Temperature (UL): | max. + 70 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | IEC 61076-2-104 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Translucent |
Flammability Class (Molded Body): | UL 94 HB |
Cable Number: | 006 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 M |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | orange |
Cable Diameter D: | ø 5.0 ± 0.2 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.50 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | + 5 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst): | + 5 °C - + 60 °C |
UL Cable Type: | AWM: 2464 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1 |
Cable Characteristics: | Free of lacquer wetting disturbing substances; Exclusion of silicone |
UL-File: | E315587 |
UL: | UL 2238; cURus |
RoHS Compliant: | yes |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
17243 | RKM 3-06/0,7 M | 0.7 m |
11278 | RKM 3-06/2 M | 2 m |
4215 | RKM 3-06/2,5 M | 2.5 m |
11279 | RKM 3-06/5 M | 5 m |
11277 | RKM 3-06/10 M | 10 m |