Product Hierarchy
Product Hierarchy

RKHS 8X-RJ45 G-1032 - Gigabit Ethernet Cat7 Data Double-Ended Cordset: Female straight wall mounting X-coded black M12 to male straight RJ45, shielded, 50 V AC / 60 V DC, 0.5 A; X-TPE green cable, 8-wires, 4x2x0.14 mm²

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Female straight wall mounting X-coded black M12 to male straight RJ45, shielded, 50 V AC / 60 V DC, 0.5 A; X-TPE green cable, 8-wires, 4x2x0.14 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
whiteorangewhitegreenwhitebrownwhiteblue
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
whiteorangewhitebluewhitegreenwhitebrown

Product Description

Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Shielded
Rated Voltage: 60 V
Rated Impulse Voltage: 0.8 kV
Rated Current*: 0.5 A
Data Transmission: Gigabit Ethernet Cat7
Data Transmission Rate: 10 Gbit/s

Technical Data Side 1

Product Sub Family: M12 Standard
Connector Design: Straight
Attachment Type: Coupling nut
Number of Pins: 8
Coding: X
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 70 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-109
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Black
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: GD-Zn, nickel-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 1032
Conductor Size: 26 AWG
Number of Wires: 8
Conductor material: Cu
Cable Jacket Material: TPE
Cable Jacket Color: Green
Cable Diameter D: ø 6.80 ± 0.20 mm
Insulated Wire Diameter: ø 1.05 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Ambient Temperature (Fixed Installation): - 40 °C - + 70 °C
Ambient Temperature (Flex Installation): - 40 °C - + 70 °C
Flammability Class (Cable Jacket): IEC 60332-1-2
Core Colors: white & blue, white & orange, white & green, white & brown

Technical Data Side 2

Product Sub Family, Side 2: RJ45
Connector Design, Side 2: Straight
Attachment Type, Side 2: RJ45
Number of Pins, Side 2: 8
Coding, Side 2: RJ45
Contact Resistance, Side 2: ≤ 20 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 750
Ambient Temperature (Operation), Side 2*: - 40 °C - + 70 °C
Protection Degree / IP Rating, Side 2**: IP20
Design Standard, Side 2: IEC 60603-7
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: I acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PC
Contact Bearer Color, Side 2: Clear
Molded Body Material, Side 2: TPE
Molded Body Color, Side 2: Black
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated
Shielding Material, Side 2: CuZn, tin-plated

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Rail: No
Oil Resistance: IEC 60811-2-1

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.6 Revision Date: 01-14-2025
No accessories are available for this product