Product Hierarchy
Product Hierarchy

RKHS 4D-342 CN - Fast Ethernet Cat5e Data Receptacle Connector: Female, rear mount, M12 - mating side, cable - connecting side, 4-pin, D-coded, shielded, metallic housing, 50 V AC / 60 V DC, 4A; PUR green cable, 4-wires, 0.34mm2





Fast Ethernet Cat5e Data Receptacle Connector: Female, rear mount, M12 - mating side, cable - connecting side, 4-pin, D-coded, shielded, metallic housing, 50 V AC / 60 V DC, 4A; PUR green cable, 4-wires, 0.34mm2

Face View
Pin 1Pin 2Pin 3Pin 4
yellowwhiteorangeblue

Technical Data

Product Family: Data Connectors
Product Sub Family: M12 Standard
Mating Side: M12
Connecting Side: Cable
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: Female
Connector Design: Rear Mount
Number of Pins: 4
Coding: D
Shielding: Shielded
Attachment Type: Screw-Locking
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC/60 V DC
Rated Current*: 4 A
Data Transmission Rate: Fast Ethernet Cat5e
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^8 Ohm
Mating Cycles: ≤ 100
Thread Size: PG9
Thread Material: CuZn
Thread Plating: Nickel-plated
Ambient Temperature (Operation)*: - 25 °C - + 85 °C
Protection Degree / IP Rating**: IP 67
Design Standard: IEC 61076-2-101

Materials

Contact Plating: Cu/Au
Molded Body Material: PA
Molded Body Color: Black
Housing Material: CuZn
Housing Plating: Nickel-plated
O-Ring Material: FKM

Cable Data

Cable Number: 342
Conductor Size: 0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): > 5 x D
Minimal Bending Radius (Flexible Inst): > 10 x D
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: green matt similarly RAL 6018
Cable Diameter D: ø 6.5 ± 0.2 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.58 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): -50 °C - + 80 °C
Ambient Temperature (Flex Installation): -25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.
Variants
Item #Item DescriptionCable Length
93420101RKHS 4D-342/1M CN1m
No accessories are available for this product