Catalog Home
Product Hierarchy
Product Hierarchy

RKH6U 4T-033 - M12 Power Receptacle Connector: Female, rear mount, 4-pin, T-coded, silver housing, 50 V AC / 60 V DC, 16 A




M12 Power Receptacle Connector: Female, rear mount, 4-pin, T-coded, silver housing, 50 V AC / 60 V DC, 16 A

Technical Data

Product Family: Power Connector
Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: female
Connector Design: Rear mount
Number of Pins: 4
Coding: T
Shielding: Unshielded
Attachment Type: Coupling Nut
Rated Voltage: 63 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation): -40 °C to +125 °C, notice derating
Protection Degree / IP Rating: IP65, IP67
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuNi
Contact Plating: Cu/Au
Contact Bearer Material: PBT GF
Contact Bearer Color: dark-grey
Flammability Class (Contact Bearer): UL 94 V-2
Housing Material: CuZn
Housing Plating: Ni
Housing Color: silver
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: FKM

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector.
Note Derating: * Notice derating
Variants
Item #Item DescriptionCable Length
934980604RKH6U 4T-033/0,2 M0.2 m
934980608RKH6U 4T-033/0,5 M0.5 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
Derating Curve_16A.pdf
No accessories are available for this product