(109)Sensor / Actuator Connector: M12 Standard, Receptacle, PG9 Rear Mount, Female, 12-pole, 30 V | 1.5 A; with PVC, 12 x 0.227mm² wires
Product Family: | Sensor / Actuator Connector |
Product Sub Family: | M12 Standard |
Mating Side: | M12 |
Connecting Side: | Stranded Wires |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Female |
Connector Design: | Rear Mount |
Number of Pins: | 12 |
Coding: | A |
Attachment Type: | M12x1, Internal Thread |
Rated Voltage: | 30 V |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 30 V AC/DC |
Rated Current*: | 1.5 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | Crimp |
Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU-GF |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Potted: | Yes |
Housing Material: | CuZn |
Housing Plating: | Nickel-Plated |
Housing Color: | Silver |
Attachment Material: | Lock Nut, CuZn |
Attachment Plating: | Lock Nut, Nickel-Plated |
O-Ring Material: | FKM, green or black |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 908 44 |
Conductor Size: | 0.227 mm² |
Number of Wires: | 12 |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Conductor material: | Cu [Bare Copper] |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | Ø 1.45 mm |
Ambient Temperature (Fixed Installation): | - 40 to +90°C |
Ambient Temperature (Flex Installation): | - 20 to +90°C |
UL Cable Type: | AWM 1007 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
Core Colors: | blue, brown, red, green, yellow, pink, grey, white, black, violet, grey/pink, red/blue |
RoHS Compliant: | Yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Item # | Item Description |
---|---|
33616 | RKH 12/2 M |
3719 | RKH 12/0,5 M |