Product Hierarchy
Product Hierarchy

RKF 5-1/2-14/ P-13469 - M12 standard sensor/actuator receptacle connector, female 5-pin, front mounting, A-coding, 18 AWG, 5 stranded wires, panel mount thread 1/4" -NPT, 300 V AC/DC, 4 A




M12 standard sensor/actuator receptacle connector, female 5-pin, front mounting, A-coding, 18 AWG, 5 stranded wires, panel mount thread 1/4" -NPT, 300 V AC/DC, 4 A

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgray

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 Standard
Mating Side: M12
Connecting Side: Stranded Wires
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: Female
Connector Design: Front Mount
Number of Pins: 5
Coding: A
Rated Voltage: 300 V
Rated Voltage (UL): 300 V
Operating Voltage: 300 V
Rated Current*: 4 A
Rated Current (UL)*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40°C(-40°F) / +105°C(+221°F)
Protection Degree / IP Rating**: IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Copper alloy, gold over nickel plated
Contact Plating: Au
Contact Bearer Material: Polyamide
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: Anodized aluminum
Housing Color: Silver
Attachment Material: Steel
Attachment Plating: Zinc
O-Ring Material: NBR & FPM

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Conductor Size: 18 AWG
Number of Wires: 5
Conductor material: Cu
Wire Insulation Material: PVC
Core Colors: Brown, White, Blue, Black, Grey

Approvals

UL-File: UL1007/1569

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
RKF 5-1_2-14_P-13469_CAD.zip
No accessories are available for this product