(109)7/8" Power Receptacle: Female, straight, 4-pin, front mount, PG21 Panel Hole to Terminal Black 6 Pin, 300 V, 8 A
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Female |
Connector Design: | Front Mount, PG21 panel tap size |
Number of Pins: | 4 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Fixed, External Thread |
Rated Voltage: | 300 V |
Rated Voltage (UL): | 300 V |
Rated Current (UL)*: | 5.6 A |
Ambient Temperature (Operation)*: | -25 °C to +90 °C |
Contact Plating: | Au over Ag |
Contact Bearer Material: | TPU |
Contact Bearer Color: | YE |
Housing Material: | Al, clear anodized |
O-Ring Material: | TPU, WH |
Attachment Type, Side 2: | PG21, Zn, Zn Plated, Lock Nut |
RoHS Compliant: | Yes |
Note Derating: | Notice Derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note: | Recommended Mating Terminal Block: MC 100-508-06 180° wire exit; Do not connect / disconnect under load |
Item # | Item Description |
---|---|
500002263 | RKF 401 TB |