(109)1/2"-20UNF-2B Sensor/Actuator Receptacle Connector: Female, front mount, 1/2"-20UNF-2B - mating side, stranded wires - connecting side, 3-pin, U (1/2"-20UNF-2B)-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A
Pin 1 | Pin 2 | Pin 3 |
---|---|---|
black | brown | blue |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | 1/2"-20UNF-2B |
Mating Side: | 1/2"-20UNF-2B |
Connecting Side: | Stranded Wires |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Female |
Connector Design: | Front Mount |
Number of Pins: | 3 |
Coding: | U (1/2"-20UNF-2B) |
Attachment Type: | Screw-Locking |
Rated Voltage: | 250 V |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | Crimp |
Thread Size: | M12x1.5 |
Thread Material: | CuZn |
Thread Plating: | Nickel-plated |
Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Potted: | Yes |
Housing Material: | CuZn |
Housing Plating: | Nickel-plated |
Housing Color: | Silver |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
O-Ring Material: | FKM |
Gasket Material: | FKM |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 908 43 |
Conductor Size: | 0.355 mm² |
Number of Wires: | 3 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.55 mm ± 0.1 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
Ambient Temperature (Flex Installation): | - 20 °C - + 90 °C |
UL Cable Type: | AWM: 1007 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
Core Colors: | blue, black, brown |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
Item # | Item Description | Cable Length |
---|---|---|
60116 | RKF 3U/0,15 M | 0.15 m |
19354 | RKF 3U/0,5 M | 0.5 m |