(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)M12 Insert Sensor/Actuator Receptacle Connector: Female, insert with O-ring, M12 - mating side, stranded wires - connecting side, 5-pin, A-coded, unshielded, black body, 50 V AC / 60 V DC, 4 A
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
brown | white | blue | black | green-yellow |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Insert |
Mating Side: | M12 |
Connecting Side: | Stranded Wires |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Female |
Connector Design: | Insert with O-ring |
Number of Pins: | 5 |
Coding: | A |
Rated Voltage: | 60 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | Crimp |
Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | Pin assignment deviating from IEC 61076-2-101 and IEC 61140 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 HB |
Potted: | No |
O-Ring Material: | FKM |
Accessories to Order Separately: | 000-029-751 FKM O-ring |
Cable Number: | 908 09 / 908 43 |
Conductor Size: | 4x0.355 mm²+1x0.50 mm²(GNYE) |
Number of Wires: | 5 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.55 mm ± 0.1 mm / ø 1.8 mm ± 0.1 mm (GNYE) |
Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
Ambient Temperature (Flex Installation): | - 20 °C - + 90 °C |
UL Cable Type: | AWM: 1007+1679 (GNYE) |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1 |
Core Colors: | black, white, blue, brown, yellow/green |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
Item # | Item Description | Cable Length |
---|---|---|
59665 | RKE 5/0,5 M | 0.5 m |