Product Hierarchy
Product Hierarchy

RKCWN 5/9 - M12 Field Attachable Connector: female, angled, 5-pin, A-coded, unshielded, black housing, screw type, 50 V AC / 60 V DC


M12 Field Attachable Connector: female, straight, 4-pin, A-coded, unshielded, black housing, screw type, 10 - 30 V

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Belden
Connector Type: Field attachable
Side 1 Type of Contact/Gender: female
Connector Design: angled
Number of Pins: 5
Coding, Side 1: A
Attachment Type: Coupling Nut
Voltage Rating: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Rated Current (UL)*: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Type of Connection: screw terminal
Maximum Wire Cross Section: max. 0,75 mm²
Cable Gland: PG9
Strain-Relief: clamping cage
Suitable Cables: Ø6 - Ø8 mm
Ambient Temperature (Operation)*: -25°C to +85°C
Operating Temperature (UL): max. 65 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: CuSnZn
Contact Bearer Material: PA
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-2
Housing Material: PBT
Housing Color: black
Flammability Class (Housing): UL 94 HB
Cable Gland Material: PBT
Cable Gland Gasket: NBR, black
Attachment Material: stainless steel
O-Ring Material: FKM/NBR

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
47735RKCWN 5/9
3D_step_RKCWN 5_9.zip
No accessories are available for this product