(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
M12 Field Attachable Connector for decentralized field assembly, insulation displacement contact termination method (IDC), female, 5-pole, A-coded, zinc diecast metal housing with polyamid compoinent, for harsh environment, IP65/IP67, unshielded, straight, 0,34…0,5mm², AWG 20...AWG22, rated voltage 50V, rated current 4A
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M12 Standard |
| Brand: | Belden |
| Connector Type: | Field attachable |
| Side 1 Type of Contact/Gender: | female |
| Connector Design: | straight |
| Number of Pins: | 5 |
| Coding, Side 1: | A |
| Attachment Type: | Coupling Nut |
| Rated Impulse Voltage: | 1,5 kV |
| Operating Voltage: | 50 V AC/DC |
| Current Rating: | 4 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Type of Connection: | insulation displacement contact (IDC) |
| Maximum Wire Cross Section: | 0,25mm²...0,5 mm² |
| Strain-Relief: | clamping cage |
| Suitable Cables: | Ø6...Ø8 mm |
| Ambient Temperature (Operation)*: | -40°C to +85°C |
| Operating Temperature (UL): | max. 85 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | AuNi |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | black |
| Housing Material: | zinc diecast with polyamid component |
| Housing Color: | grey metallic |
| Attachment Material: | CuZn |
| Attachment Plating: | nickel-plated |
| Fastening Torque (Attachment): | 50-60 Ncm |
| UL-File: | E95522 |
| UL: | cURus |
| RoHS Compliant: | yes, compliant with exception. 6c.:Copper alloy with a mass fraction of up to 4% lead |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description |
|---|---|
| 935070103 | RKCI 5A |