Product Hierarchy
Product Hierarchy

RKC 40/16 - 7/8" - Female 0° | #Contacts: 4 | 600 V | Black Housing, Black PG16 Cable Gland | cURus





7/8" - Field Attachable Female Straight Connector | #Contacts: 4 (3+PE) | 600 V / 12 A | Black Housing, Black PG16 Cable Gland | cURus

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 7/8" (2, 3, 4, 5, 6 contacts)
Brand: Lumberg Automation
Connector Type: Field Attachable
Connector Sub Type: 7/8"
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: 7/8" | Female | 4 Pole | 0°
Number of Pins: 4 (3+PE)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Female Thread (coupling nut)
Voltage Rating: 250 V (IEC Standard)
Rated Voltage (UL): 600 V
Current Rating: 9 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Screw terminal
Cable Gland: PG 16
Cross Section: max. 1.0 mm²
Suitable Cables: Ø 12.0-14.0 mm
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Gold Alloy (Cu/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Black
Housing Material: Nylon 66 (PA 66)
Housing Color: Black
Cable Gland Material: Nylon 66 (PA 66)
Cable Gland Gasket: Nitrile Butadiene Rubber (NBR)
Cable Gland Color: Black
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized black
O-Ring Material: Nitrile Butadiene Rubber (NBR)

Approvals

UL-File: E104696
UL: cURus

Safety & Environmental Compliance

RoHS Compliant: Compliant

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: Do not connect / disconnect under load.
Variants
Item #Item DescriptionCable Gland Material
11218RKC 40/16Nylon 66 (PA 66)
RKC_40_16.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product