Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
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
(12389)Indoor Fiber Cable
(1428)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
(10)Patch Panels & Components
(778)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)1-1/8" Molded Female Cordset, Contacts: 19, 300 V | 3 A & 8 A , IP67; Cable TPE Yellow, 19x18AWG; cURus 2238
Product Family: | Power Connector |
Product Sub Family: | 1-1/8" RK Female |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 19 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Coupling nut with internal threads |
Rated Voltage: | 300 V |
Mating Cycles: | ≤ 50 |
Ambient Temperature (Operation)*: | -40 °C to +90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | CuZn |
Contact Plating: | Au over Ag |
Contact Bearer Material: | TPU |
Contact Bearer Color: | YE |
Molded Body Material: | TPU |
Molded Body Color: | yellow |
Attachment Material: | Anodized Bk, Al |
Accessories to Order Separately: | 500000358 - RS-TU thread adaptor |
Cable Number: | 769 |
Conductor Size: | 18 AWG |
Number of Wires: | 19 |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 Mio. |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 13.46 mm |
Wire Insulation Material: | PVC-Nylon |
Insulated Wire Diameter: | Ø 2.00 mm |
Ambient Temperature (Fixed Installation): | -40 C° - +90 C° |
UL Cable Type: | (UL) PLTC or AWM 20626 |
Flammability Class (Cable Jacket): | I/II A/B, CSA FT4 |
Cable Characteristics: | Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
UL-File: | Do not connect or disconnect under load. |
UL: | UL 2238; cURus |
RoHS Compliant: | Yes |
Note Derating: | Notice Derating |
Update and Revision: | Revision Number: 0.36 Revision Date: 04-10-2025 |
Item # | Item Description | Cable Length |
---|---|---|
500004042 | RK 190M-769/2M | 2 m |
500003259 | RK 190M-769/5M | 5 m |
540001299 | RK 190M-769/6M | 6 m |
500003260 | RK 190M-769/10M | 10 m |
500004041 | RK 190M-769/15M | 15 m |
500003261 | RK 190M-769/20M | 20 m |
540000818 | RK 190M-769/25M | 25 m |
540000778 | RK 190M-769/30M | 30 m |
540002246 | RK 190M-769/40M | 40 m |
540003182 | RK 190M-769/50M | 50 m |
540003183 | RK 190M-769/60M | 60 m |