Product Hierarchy
Product Hierarchy

RK 190M-669 - 1-1/8" Molded Female Cordset, Contacts: 19, 300 V | 3 A & 8 A , IP67; Cable PUR Yellow, 19x18AWG





1-1/8" Molded Female Cordset, Contacts: 19, 300 V | 3 A & 8 A , IP67; Cable PUR Yellow, 19x18AWG

Technical Data

Product Family: Power Connector
Product Sub Family: 1-1/8" RK Female
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Straight
Number of Pins: 19
Coding: A
Shielding: Unshielded
Attachment Type: Coupling nut with internal threads
Rated Voltage: 300 V
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: -40 °C to +90 °C
Protection Degree / IP Rating**: IP65, IP67

Materials

Contact Base Material: CuZn
Contact Plating: Au over Ag
Contact Bearer Material: TPU
Contact Bearer Color: YE
Molded Body Material: TPU
Molded Body Color: yellow
Attachment Material: Anodized Bk, Al

Additional Technical Data

Accessories to Order Separately: 500000358 - RS-TU thread adaptor

Cable Data

Cable Number: 669
Conductor Size: 18 AWG
Number of Wires: 19
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 Mio.
Cable Jacket Material: PUR
Cable Jacket Color: Yellow
Cable Diameter D: Ø 12.4 mm
Wire Insulation Material: PVC-Nylon
Insulated Wire Diameter: Ø 2.00 mm
Ambient Temperature (Fixed Installation): -40 C° - +80 C°
UL Cable Type: AWM 20233
Flammability Class (Cable Jacket): FT1
Cable Characteristics: Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Approvals

UL-File: Do not connect or disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice Derating

History

Update and Revision: Revision Number: 0.27 Revision Date: 04-10-2025
Variants
Item #Item DescriptionCable Length
500003339RK 190M-669/2M2 m
500000747RK 190M-669/5M5 m
500000748RK 190M-669/10M10 m
44601RK 190M-669/15 M15 m
500000746RK 190M-669/15M15 m
500000745RK 190M-669/20M20 m
500001299RK 190M-669/20F20 ft
87456RK 190M-669/20 F20 ft
500000818RK 190M-669/25M25 m
500000778RK 190M-669/30M30 m
500001301RK 190M-669/30F30 ft
56572RK 190M-669/30 F30 ft
500002246RK 190M-669/40M40 m
500003183RK 190M-669/60M60 m
87457RK 190M-669/60 F60 ft
No accessories are available for this product