Product Hierarchy
Product Hierarchy

RIPRXU - RemoteIP Cable, 4 Pair, U/UTP, CMR-CMX


RemoteIP Cable, 4 Pair, 22 AWG Solid Bare Copper Conductors, U/UTP, CMR/CMX-Outdoor, UV Resistant PVC Jacket

Product Overview

Suitable Applications: Indoor/Outdoor, Premise Horizontal Cable, Ethernet up to 1GBASE-T, Surveillance, PoE++, PoE+, PoE, Category 6

Construction Details

Conductor
ElementSizeNo. of Pairs
Pair(s)22 AWG4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
SeparatorMaterialNom. Diameter
Dielectric Tape (Patented)PVC - Polyvinyl Chloride0.30 in (7.6 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft)330 pF/100m
Delay
Max. DelayNom. Velocity of Prop.
537.6 ns/100m70%
Voltage
UL Voltage Rating
300 V (CMR, CMX-Outdoor)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-40°C To +75°C-25°C To +75°C-40°C To +80°C
Bend Radius
Installation Min.
2.50 in (63.5 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 35 lbs/1000ft (52 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: UL1666 Riser
NEC / UL Compliance: Article 800, Article 725, CMR-CMX, CMR, CMX-Outdoor
CEC / C(UL) Compliance: CMR-CMX OUTDOOR
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical system. Recommended for use with REVConnect Large Core, Part Number RVUECOGY.

History

Update and Revision: Revision Number: 0.27 Revision Date: 10-17-2025

Part Numbers

Variants
Item #ColorPutup TypeLength
RIPRXU 0101000BlackReel1,000 ft
No accessories are available for this product