RemoteIP Cable, 4 Pair, 22 AWG Solid Bare Copper Conductors, U/UTP - Unshielded, Riser-CMR, PVC Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet up to 1GBASE-T, Surveillance, PoE++, PoE+, PoE, ANSI/TIA-568.2-D Category 6 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.250 in (6.35 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 56.5 Ohm/km (17.2 Ohm/1000ft) | 330 pF/100m |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 537.6 ns/100m | 70% |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 75°C | -20°C To +50°C | -20°C To +50°C |
| Installation Min. |
|---|
| 2.50 in (63.5 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4 |
| CEC / C(UL) Compliance: | CMR |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical system. Recommended for use with REVConnect Large Core, Part Number RVUECOGY. |
| Update and Revision: | Revision Number: 0.193 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| RIPRU 006A1000 | Blue | Reel-in-Box | 1,000 ft |
| RIPRU 009A1000 | White | Reel-in-Box | 1,000 ft |