(109)RemoteIP Cable, 4 Pair, 22 AWG Solid Bare Copper Conductors, U/UTP - Unshielded, Plenum-CMP, Flamarrest® PVC-LS Jacket
Suitable Applications: | Premise Horizontal Cable, Ethernet up to 1GBASE-T, Surveillance, PoE++, PoE+, PoE, Category 6 |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
22 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.260 in (6.60 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
56.5 Ohm/km (17.2 Ohm/1000ft) | 330 pF/100m |
Max. Delay | Nom. Velocity of Prop. |
---|---|
537.6 ns/100m | 70% |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating | Storage |
---|---|---|
105°C | -20°C To +75°C | -20°C To +75°C |
Installation Min. |
---|
2.60 in (66.0 mm) |
Max. Pull Tension: | 25 lbs (11 kg) |
Bulk Cable Weight: | 35 lbs/1000ft |
Environmental Suitability: | Plenum, Indoor |
Flammability / Reaction to Fire: | NFPA 262 Plenum (UL 910), FT6 |
CEC / C(UL) Compliance: | CMP |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category: | Category 6 |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical system. |
Update and Revision: | Revision Number: 0.72 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length |
---|---|---|---|
RIPPU D15A1000 | Blue | Reel-in-Box | 1,000 ft |
RIPPU 009A1000 | White | Reel-in-Box | 1,000 ft |