Product Hierarchy
Product Hierarchy

RIPDOU - RemoteIP Cable, 4 Pair, U/UTP, OSP, Gel Free


RemoteIP Cable, OSP Rated, 4 Pair, 22 AWG Solid Bare Copper Conductors, U/UTP - Unshielded, Gel Free

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet up to 1GBASE-T, Surveillance, PoE++, PoE+, PoE, Category 6

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
22 AWGSolidBC - Bare Copper4
Insulation
Color Code
White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Inner Jacket
SeparatorMaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.306 in (7.77 mm)Yes
Center Member (Patented X-Spline®)
Outer Jacket
MaterialNom. Diameter
PE - Polyethylene0.415 in (10.5 mm)
Overall Cable Diameter (Nominal): 0.415 in (10.5 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft)330 pF/100m
Delay
Max. DelayNom. Velocity of Prop.
537.6 ns/100m68%
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperatingStorage
75°C-20°C To +70°C-40°C To +75°C
Bend Radius
Installation Min.
4.15 in (105 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 87.5 lbs/1000ft (130 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor
NEC / UL Compliance: Article 800, Article 725
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.18 Revision Date: 08-11-2025

Part Numbers

Variants
Item #ColorPutup TypeLength
RIPDOU 0101000BlackReel1,000 ft
No accessories are available for this product