The REVConnect Wall-Mount Connector Module for 16-Ports comes with unloaded ports
| Suitable Applications: | 10GX System |
| Overall Height: | 2.275 in |
| Overall Width: | 6.791 in |
| Depth: | 1.276 in |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | .1 lbs |
| Description | Material | Color |
|---|---|---|
| Frame | Lexan | Black |
| Max Capacity: | 16 Ports |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| UL Rating: | UL1863 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
| Item # | Color | UPC |
|---|---|---|
| RVUXCCM16E | Black | 611589238410 |
| Update and Revision: | Revision Number: 0.165 Revision Date: 02-03-2025 |