Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
The REVConnect Wall-Mount Connector Mount for 96-Ports comes unloaded
| Suitable Applications: | IBDN System 4800,3600,2400,1200,10GX |
| Overall Height: | 15.281 in |
| Overall Width: | 7.638 in |
| Depth: | 11.12 in |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a plastic bag. |
| Weight: | 6 lbs |
| Description | Material | Color |
|---|---|---|
| Fanning Strips | Lexan | Black |
| Mount | Steel | Black |
| Max Capacity: | 96 Ports (6 REVConnect Connector Module of 16-Port each to be ordered separately) |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| UL Rating: | UL1863 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
| Item # | Color | UPC |
|---|---|---|
| RVUXCMT96E | Black | 611589237918 |
| Included Parts: | 2 Wood Screws; 6 Velcro cable tie; 1 installation guide |
| Notes: | Refer to Installation Guide PX106708 (English) or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.231 Revision Date: 02-03-2025 |