The REVConnect Wall-Mount Termination Module for Jacks has 16-Ports (include 16 cores)
| Suitable Applications: | 10GX System |
| Overall Height: | 2.275 in |
| Overall Width: | 6.794 in |
| Depth: | 1.276 in |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a box |
| Weight: | .350 lbs |
| Description | Material | Color |
|---|---|---|
| Frame | Lexan | Black |
| Coupler | Plastic | Black |
| Max Capacity: | 16 Ports |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 m-Ohm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Tool Compatibility: | REVConnect Termination Tool (p/n RVUTT01) |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| Termination | Connection | Durabilities |
|---|---|---|
| Front | Mated Connection | 750 cycles |
| Rear | Mated Connection | 20 cycles |
| UL Rating: | UL94 V-0, UL1863 |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Safety Listing: | c(UL)us Listed |
| Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Max. Insertion Loss Belden** (dB) | Min. NEXT TIA* (dB) | Min. NEXT Belden** (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) | Min. PSANEXT TIA* (dB) | Min. PSANEXT Belden** (dB) | Min. PSAACRF TIA* (dB) | Min. PSAACRF Belden** (dB) | Min. Balanced TCL TIA* (dB) | Min. Balanced TCL Belden** (dB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 75.000 dB | 80.000 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 4.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 71.100 dB | 75.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 8.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 65.000 dB | 69.000 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 10.000 | .100 dB | .050 dB | 74.000 dB | 77.000 dB | 63.100 dB | 67.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 16.000 | .100 dB | .060 dB | 69.900 dB | 72.900 dB | 59.000 dB | 63.300 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 20.000 | .100 dB | .070 dB | 68.000 dB | 71.000 dB | 57.100 dB | 61.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 25.000 | .100 dB | .080 dB | 66.000 dB | 69.000 dB | 55.100 dB | 59.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
| 31.250 | .110 dB | .090 dB | 64.100 dB | 67.100 dB | 53.200 dB | 57.200 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 38.100 dB | 45.000 dB |
| 62.500 | .160 dB | .140 dB | 58.100 dB | 61.100 dB | 47.200 dB | 51.200 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 32.100 dB | 39.100 dB |
| 100.000 | .200 dB | .180 dB | 54.000 dB | 57.000 dB | 43.100 dB | 47.100 dB | 28.00 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 28.000 dB | 35.000 dB |
| 200.000 | .280 dB | .260 dB | 48.000 dB | 51.000 dB | 37.100 dB | 41.100 dB | 22.000 dB | 64.500 dB | 66.00 dB | 61.000 dB | 66.000 dB | 22.000 dB | 29.000 dB |
| 250.000 | .320 dB | .300 dB | 46.000 dB | 49.000 dB | 35.100 dB | 39.100 dB | 20.000 dB | 62.500 dB | 64.00 dB | 59.000 dB | 64.000 dB | 20.000 dB | 27.000 dB |
| 300.000 | .350 dB | .330 dB | 42.900 dB | 46.700 dB | 33.600 dB | 37.600 dB | 18.500 dB | 61.000 dB | 62.500 dB | 57.500 dB | 62.500 dB | 18.500 dB | 25.500 dB |
| 400.000 | .400 dB | .380 dB | 37.900 dB | 42.900 dB | 31.100 dB | 35.100 dB | 16.000 dB | 58.500 dB | 60.000 dB | 55.000 dB | 60.000 dB | 16.000 dB | 23.000 dB |
| 500.000 | .450 dB | .430 dB | 34.000 dB | 40.000 dB | 29.100 dB | 33.100 dB | 14.000 dB | 56.500 dB | 58.000 dB | 53.000 dB | 58.000 dB | 14.000 dB | 21.000 dB |
| 625.000 | .480 dB | 37.100 dB | 31.200 dB | 56.100 dB | 56.100 dB | 19.100 dB |
| Mated Connection Footnote1: | * TIA/EIA-568-C.2 Category 6A Standard. |
| Mated Connection Footnote2: | ** Worst-case performance for a 10GX mated connection using REVConnect Cores. |
| Related Parts: | REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
| Item # | Color | UPC |
|---|---|---|
| RVAXCTM16JBK | Black | 611589238403 |
| Included Parts: | 16 cores; 1 installation guide |
| Notes: | For proper installation refer to Installation Guide PX106434 included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.30 Revision Date: 02-03-2025 |