(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)The REVConnect Wall-Mount Termination Kit for Jacks has 96-ports (includes 100 cores)
Suitable Applications: | 10GX System |
Height: | 15.281 in |
Width: | 7.638 in |
Depth: | 11.120 in |
Front Connection: | Flush |
Packaging: | Individually packaged in a cardboard box. |
Weight: | 8.1 lbs |
Description | Material | Color |
---|---|---|
Fanning Strips | Lexan | Black |
Mount | Steel | Black |
Module | Plastic | Black |
Max Capacity: | 96 Ports (6 REVConnect Connector Module of 16-Port each included) |
Dielectric Strength: | 1,000 V RMS @ 60 Hz |
Current Rating: | 1.300 A |
Insulation Resistance: | 500 M-Ohm Minimum |
Termination Resistance: | 2.5 m-Ohm |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Tool Compatibility: | REVConnect Termination Tool (p/n RVUTT01) |
Connector/Hardware Retention: | 20 lbs |
Plug/Connector Retention: | 11.250 lbs |
Termination | Connection | Durabilities |
---|---|---|
Front | Mated Connection | 750 cycles |
Rear | Mated Connection | 20 cycles |
UL Rating: | UL1863 |
TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
Safety Listing: | c(UL)us Listed |
Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Max. Insertion Loss Belden** (dB) | Min. NEXT TIA* (dB) | Min. NEXT Belden** (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) | Min. PSANEXT TIA* (dB) | Min. PSANEXT Belden** (dB) | Min. PSAACRF TIA* (dB) | Min. PSAACRF Belden** (dB) | Min. Balanced TCL TIA* (dB) | Min. Balanced TCL Belden** (dB) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 75.000 dB | 80.000 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
4.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 71.100 dB | 75.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
8.000 | .100 dB | .050 dB | 75.000 dB | 77.000 dB | 65.000 dB | 69.000 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
10.000 | .100 dB | .050 dB | 74.000 dB | 77.000 dB | 63.100 dB | 67.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
16.000 | .100 dB | .060 dB | 69.900 dB | 72.900 dB | 59.000 dB | 63.300 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
20.000 | .100 dB | .070 dB | 68.000 dB | 71.000 dB | 57.100 dB | 61.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
25.000 | .100 dB | .080 dB | 66.000 dB | 69.000 dB | 55.100 dB | 59.100 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 40.000 dB | 45.000 dB |
31.250 | .110 dB | .090 dB | 64.100 dB | 67.100 dB | 53.200 dB | 57.200 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 38.100 dB | 45.000 dB |
62.500 | .160 dB | .140 dB | 58.100 dB | 61.100 dB | 47.200 dB | 51.200 dB | 30.000 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 32.100 dB | 39.100 dB |
100.000 | .200 dB | .180 dB | 54.000 dB | 57.000 dB | 43.100 dB | 47.100 dB | 28.00 dB | 70.500 dB | 72.000 dB | 67.000 dB | 72.000 dB | 28.000 dB | 35.000 dB |
200.000 | .280 dB | .260 dB | 48.000 dB | 51.000 dB | 37.100 dB | 41.100 dB | 22.000 dB | 64.500 dB | 66.00 dB | 61.000 dB | 66.000 dB | 22.000 dB | 29.000 dB |
250.000 | .320 dB | .300 dB | 46.000 dB | 49.000 dB | 35.100 dB | 39.100 dB | 20.000 dB | 62.500 dB | 64.00 dB | 59.000 dB | 64.000 dB | 20.000 dB | 27.000 dB |
300.000 | .350 dB | .330 dB | 42.900 dB | 46.700 dB | 33.600 dB | 37.600 dB | 18.500 dB | 61.000 dB | 62.500 dB | 57.500 dB | 62.500 dB | 18.500 dB | 25.500 dB |
400.000 | .400 dB | .380 dB | 37.900 dB | 42.900 dB | 31.100 dB | 35.100 dB | 16.000 dB | 58.500 dB | 60.000 dB | 55.000 dB | 60.000 dB | 16.000 dB | 23.000 dB |
500.000 | .450 dB | .430 dB | 34.000 dB | 40.000 dB | 29.100 dB | 33.100 dB | 14.000 dB | 56.500 dB | 58.000 dB | 53.000 dB | 58.000 dB | 14.000 dB | 21.000 dB |
625.000 | .480 dB | 37.100 dB | 31.200 dB | 56.100 dB | 56.100 dB | 19.100 dB |
Mated Connection Footnote1: | * TIA/EIA-568-C.2 Category 6A Standard. |
Mated Connection Footnote2: | ** Worst-case performance for a 10GX mated connection using REVConnect Cores. |
Related Parts: | REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
Item # | Color | UPC |
---|---|---|
RVAXCTK96JBK | Black | 611589237932 |
Included Parts: | 6 RevConnect Wall Termination Kit, Jacks, 96-ports; 100 cores; 2 Wood Screws; 6 Velcro cable tie; 1 installation guide |
Notes: | Refer to Installation Guide PX106708 (English) or visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.131 Revision Date: 02-03-2025 |