(6434)Outdoor Fiber Cable
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
(109)The REVConnect Wall-Mount Horizontal Channel Kit comes with 2 components per kit
Suitable Applications: | IBDN System 4800,3600,2400,1200,10GX |
Height: | 4.575 in |
Width: | 8.229 in |
Depth: | 9.241 in |
Packaging: | Packaged in a cardboard box |
Weight: | 1.6 lbs |
Description | Material | Color |
---|---|---|
Module | Aluminum | Silver |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
UL Rating: | UL1863 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
Safety Listing: | c(UL)us Listed |
Related Parts: | REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
Item # | Color | UPC |
---|---|---|
RVUHOCK | Silver | 611589237963 |
Included Parts: | 8 grommets; 8 plungers; 1 installation guide |
Notes: | Refer to Installation Guide PX106711 (English) or visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.27 Revision Date: 11-17-2022 |