The REVConnect Wall-Mount Cable Dressing Module is designed for use with the REVConnect Wall-Mount Kits.
| Suitable Applications: | IBDN System 4800,3600,2400,1200,10GX |
| Overall Height: | 15.25 in |
| Overall Width: | 8.11 in |
| Overall Depth: | 7.28 in |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 3.9 lbs |
| Description | Material | Color |
|---|---|---|
| Module | Steel | Black |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| UL Rating: | UL1863 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
| Item # | Color | UPC |
|---|---|---|
| RVUCADM | Black | 611589237949 |
| Included Parts: | 2 Wood screws; 3 Velcro cable tie; 1 installation guide |
| Notes: | Refer to Installation Guide PX106709 (English) or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.230 Revision Date: 02-03-2025 |