REVConnect Universal Tool Blade Set
| Suitable Applications: | To terminate REVConnect Jacks and Plugs |
| Overall Height: | 0.43 in |
| Overall Width: | 0.310 in |
| Overall Depth: | 0.040 in |
| Packaging: | Blades taped on cardboard then packaged in Polybag with Allen Key |
| Weight: | 0.050 lbs |
| Description | Material |
|---|---|
| Blade | Steel |
| Allen Key | Steel |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Connector System Compatibility: | KeyConnect |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Item # | Color | Packaging | UPC |
|---|---|---|---|
| RVUTB01 | Black | Blades taped on cardboard then packaged in Polybag with Allen Key | 611589205122 |
| Update and Revision: | Revision Number: 0.55 Revision Date: 02-20-2026 |