(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
REVConnect Universal Tool Belt Clip
| Suitable Applications: | Holds the REVConnect Termination Tool |
| Overall Height: | 2.28 in |
| Overall Width: | 1.570 in |
| Overall Depth: | 0.810 in |
| Packaging: | Individually packaged in a heat sealed bag. |
| Weight: | 0.120 lbs |
| Connector System Compatibility: | KeyConnect |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Item # | Color | Packaging | UPC |
|---|---|---|---|
| RVUTC01 | Black | Individually packaged in a heat sealed bag. | 611589205139 |
| Included Parts: | Belt Clip Anchor with screws |
| Update and Revision: | Revision Number: 0.57 Revision Date: 02-20-2026 |